Grove Gear 30YF-1-1.750-180TC-5-L3
Part #:30YF-1-1.750-180TC-5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BE1: | 0.5 in |
| T: | 1.75 | I: | 4.84 in |
| D: | 3.38 | Center Distance (in): | 3 in |
| AF: | 0.25 | AG: | 5.16 |
| LQ1: | 6.12 in | P: | 2.38 in |
| AE2: | 0.56 | AK: | 8.5 |
| AA: | 10.25 | LL: | 2.38 in |
| BF: | 0.53 | G: | 2.32 |
| AJ: | 7.25 | BD: | 9 |
| AB: | 4.76 | H: | 0.53 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 6.68 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Model Code: | 30YF | Ratio: | 5:1 |
| Series Code: | OE | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output RPM: | 350 | Assembly: | YF-1 |
| Output Diameter (in): | 1.75 in | Input Style: | C-Face Quill |
| Bore Code: | 28 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

