Grove Gear 30YF-1-1.750-180TC-5-L4
Part #:30YF-1-1.750-180TC-5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | G: | 2.32 |
| BF: | 0.53 | V: | 2.51 in |
| AA: | 10.25 | T: | 1.75 |
| LL: | 2.38 in | BD: | 9 |
| AG: | 5.16 | AF: | 0.25 |
| AE2: | 0.56 | D: | 3.38 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| LQ1: | 6.12 in | AJ: | 7.25 |
| BE1: | 0.5 in | H: | 0.53 in |
| I: | 4.84 in | AK: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output RPM: | 350 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 6.68 |
| Gear Type: | Worm | Bore Code: | 28 |
| Series Code: | OE | Ratio: | 5:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Model Code: | 30YF | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.75 in | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

