Grove Gear 30YF-1-1.750-180TC-5-L9
Part #:30YF-1-1.750-180TC-5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 3 in |
| AE2: | 0.56 | BD: | 9 |
| AA: | 10.25 | P: | 2.38 in |
| G: | 2.32 | AF: | 0.25 |
| BE1: | 0.5 in | LQ1: | 6.12 in |
| AG: | 5.16 | LL: | 2.38 in |
| T: | 1.75 | AB: | 4.76 |
| BF: | 0.53 | D: | 3.38 |
| H: | 0.53 in | V: | 2.51 in |
| I: | 4.84 in | AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 350 |
| Shaft Seal Material: | Viton | Model Code: | 30YF |
| Ratio: | 5:1 | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.75 in |
| Motor Frame Size: | 180TC | Bore Code: | 28 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.68 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

