How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 2.51 in |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| D: | 3.38 | AA: | 10.25 |
| AB: | 4.76 | I: | 4.84 in |
| AG: | 5.16 | AF: | 0.25 |
| BD: | 9 | AE2: | 0.56 |
| AK: | 8.5 | LQ1: | 6.12 in |
| BF: | 0.53 | LL: | 2.38 in |
| H: | 0.53 in | P: | 2.38 in |
| T: | 1.75 | G: | 2.32 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.54 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Ratio: | 50:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Model Code: | 30YF | Bore Code: | 28 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

