How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AF: | 0.25 |
| LL: | 2.38 in | AG: | 5.16 |
| T: | 1.75 | H: | 0.53 in |
| BE1: | 0.5 in | P: | 2.38 in |
| I: | 4.84 in | BD: | 9 |
| G: | 2.32 | D: | 3.38 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| V: | 2.51 in | AA: | 10.25 |
| LQ1: | 6.12 in | AJ: | 7.25 |
| AK: | 8.5 | AB: | 4.76 |
Technical Specifications
| Model Code: | 30YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Output RPM: | 35 | Output Diameter (in): | 1.75 in |
| Input HP @ 1750 RPM: | 1.54 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Bore Code: | 28 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

