How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AJ: | 7.25 |
| P: | 2.38 in | G: | 2.32 |
| V: | 2.51 in | T: | 1.75 |
| AG: | 5.16 | AA: | 10.25 |
| D: | 3.38 | I: | 4.84 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
| AF: | 0.25 | BE1: | 0.5 in |
| LL: | 2.38 in | AK: | 8.5 |
| BD: | 9 | BF: | 0.53 |
| AE2: | 0.56 | LQ1: | 6.12 in |
Technical Specifications
| Series Code: | OE | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 6.05 | Ratio Range: | 7.5:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.75 in | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

