How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 1.75 |
| AG: | 5.16 | H: | 0.53 in |
| AE2: | 0.56 | AB: | 4.76 |
| BF: | 0.53 | P: | 2.38 in |
| D: | 3.38 | LL: | 2.38 in |
| LQ1: | 6.12 in | V: | 2.51 in |
| BD: | 9 | AA: | 10.25 |
| G: | 2.32 | I: | 4.84 in |
| AK: | 8.5 | Center Distance (in): | 3 in |
| AJ: | 7.25 | AF: | 0.25 |
Technical Specifications
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.895 |
| Input Bore (C Face): | 1.125 | Bore Code: | 28 |
| Output RPM: | 21.9 | Model Code: | 30YF |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Ratio: | 80:1 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

