How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | H: | 0.53 in |
| AE2: | 0.56 | D: | 3.38 |
| AK: | 8.5 | G: | 2.32 |
| AA: | 10.25 | I: | 4.84 in |
| AB: | 4.76 | LL: | 2.38 in |
| BF: | 0.53 | V: | 2.51 in |
| LQ1: | 6.56 in | AF: | 0.25 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| BD: | 9 | AG: | 5.16 |
| T: | 1.75 | AJ: | 7.25 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.45 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio: | 10:1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.75 in |
| Series Code: | OE | Gear Type: | Worm |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Output RPM: | 175 | Bore Code: | 28 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | 30YF | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

