How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AG: | 5.16 |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| BD: | 9 | AA: | 10.25 |
| AK: | 8.5 | LL: | 2.38 in |
| BE1: | 0.5 in | T: | 1.75 |
| BF: | 0.53 | H: | 0.53 in |
| AF: | 0.25 | D: | 3.38 |
| AB: | 4.76 | G: | 2.32 |
| V: | 2.51 in | I: | 4.84 in |
| P: | 2.38 in | LQ1: | 6.56 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.603 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Ratio: | 100:1 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Output Diameter (in): | 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Model Code: | 30YF |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

