How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 4.84 in |
| T: | 1.75 | AJ: | 7.25 |
| AF: | 0.25 | P: | 2.38 in |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| H: | 0.53 in | D: | 3.38 |
| AB: | 4.76 | AK: | 8.5 |
| AG: | 5.16 | BF: | 0.53 |
| BE1: | 0.5 in | G: | 2.32 |
| LQ1: | 6.56 in | AE2: | 0.56 |
| V: | 2.51 in | AA: | 10.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Model Code: | 30YF | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Output Diameter (in): | 1.75 in | Assembly: | YF-1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Bore Code: | 28 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.603 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

