How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | AE2: | 0.56 |
| AK: | 8.5 | LQ1: | 6.56 in |
| I: | 4.84 in | D: | 3.38 |
| BD: | 9 | AB: | 4.76 |
| G: | 2.32 | AJ: | 7.25 |
| Center Distance (in): | 3 in | AA: | 10.25 |
| BE1: | 0.5 in | BF: | 0.53 |
| AF: | 0.25 | H: | 0.53 in |
| P: | 2.38 in | AG: | 5.16 |
| V: | 2.51 in | LL: | 2.38 in |
Technical Specifications
| Bore Code: | 28 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Service Factor: | 1 | Ratio: | 15:1 |
| Model Code: | 30YF | Product Type: | Right Angle |
| Output RPM: | 117 | Input HP @ 1750 RPM: | 4.21 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 3 |
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

