How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | LL: | 2.38 in |
| I: | 4.84 in | H: | 0.53 in |
| D: | 3.38 | T: | 1.75 |
| BD: | 9 | AF: | 0.25 |
| LQ1: | 6.56 in | AG: | 5.16 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| AE2: | 0.56 | AA: | 10.25 |
| AB: | 4.76 | AJ: | 7.25 |
| AK: | 8.5 | V: | 2.51 in |
| BF: | 0.53 | P: | 2.38 in |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Bore Code: | 28 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | 30YF |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.21 | Output RPM: | 117 |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.75 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

