How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AF: | 0.25 |
| H: | 0.53 in | BE1: | 0.5 in |
| AB: | 4.76 | LQ1: | 6.56 in |
| Center Distance (in): | 3 in | BF: | 0.53 |
| P: | 2.38 in | G: | 2.32 |
| BD: | 9 | AG: | 5.16 |
| I: | 4.84 in | AJ: | 7.25 |
| V: | 2.51 in | D: | 3.38 |
| AK: | 8.5 | T: | 1.75 |
| LL: | 2.38 in | AA: | 10.25 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.77 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Output Diameter (in): | 1.75 in |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-1 |
| Model Code: | 30YF | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 70 | Bore Code: | 28 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

