How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AG: | 5.16 |
| I: | 4.84 in | LQ1: | 6.56 in |
| AE2: | 0.56 | BF: | 0.53 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| H: | 0.53 in | LL: | 2.38 in |
| AF: | 0.25 | BD: | 9 |
| AK: | 8.5 | V: | 2.51 in |
| G: | 2.32 | D: | 3.38 |
| T: | 1.75 | AJ: | 7.25 |
| P: | 2.38 in | AA: | 10.25 |
Technical Specifications
| Ratio: | 30:1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Series Code: | OE |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output RPM: | 58.3 |
| Output Diameter (in): | 1.75 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | 1 | Ratio Range: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.38 |
| Bore Code: | 28 | Center Distance (in): | 3 |
| Input Bore (C Face): | 1.375 | Model Code: | 30YF |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

