How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BF: | 0.53 |
| T: | 1.75 | AG: | 5.16 |
| D: | 3.38 | P: | 2.38 in |
| I: | 4.84 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| AA: | 10.25 | H: | 0.53 in |
| AB: | 4.76 | LQ1: | 6.56 in |
| AK: | 8.5 | BE1: | 0.5 in |
| BD: | 9 | V: | 2.51 in |
| G: | 2.32 | AE2: | 0.56 |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.82 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Model Code: | 30YF |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Bore Code: | 28 |
| Output Diameter (in): | 1.75 in | Ratio Range: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

