How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AE2: | 0.56 |
| V: | 2.51 in | AF: | 0.25 |
| G: | 2.32 | AB: | 4.76 |
| H: | 0.53 in | AG: | 5.16 |
| BF: | 0.53 | BE1: | 0.5 in |
| P: | 2.38 in | AK: | 8.5 |
| BD: | 9 | AA: | 10.25 |
| LL: | 2.38 in | AJ: | 7.25 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| LQ1: | 6.56 in | T: | 1.75 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 6.68 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.75 in |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Bore Code: | 28 | Model Code: | 30YF |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output RPM: | 350 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

