How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AJ: | 7.25 |
| P: | 2.38 in | AE2: | 0.56 |
| BF: | 0.53 | AK: | 8.5 |
| AB: | 4.76 | V: | 2.51 in |
| LQ1: | 6.56 in | H: | 0.53 in |
| AF: | 0.25 | D: | 3.38 |
| LL: | 2.38 in | I: | 4.84 in |
| G: | 2.32 | BE1: | 0.5 in |
| BD: | 9 | Center Distance (in): | 3 in |
| AA: | 10.25 | T: | 1.75 |
Technical Specifications
| Ratio Range: | 5:1 | Model Code: | 30YF |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 350 | Assembly: | YF-1 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Bore Code: | 28 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 1.75 in | Input HP @ 1750 RPM: | 6.68 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

