How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AB: | 4.76 |
| AK: | 8.5 | AF: | 0.25 |
| I: | 4.84 in | LL: | 2.38 in |
| V: | 2.51 in | BD: | 9 |
| LQ1: | 6.56 in | BF: | 0.53 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| AJ: | 7.25 | AA: | 10.25 |
| BE1: | 0.5 in | T: | 1.75 |
| G: | 2.32 | P: | 2.38 in |
| AG: | 5.16 | AE2: | 0.56 |
Technical Specifications
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Bore Code: | 28 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 1.54 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Ratio: | 50:1 |
| Output Shaft Direction: | 1 | Model Code: | 30YF |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

