How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 2.51 in |
| H: | 0.53 in | AA: | 10.25 |
| LQ1: | 6.56 in | T: | 1.75 |
| G: | 2.32 | D: | 3.38 |
| AF: | 0.25 | AE2: | 0.56 |
| AB: | 4.76 | AK: | 8.5 |
| BD: | 9 | BF: | 0.53 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| I: | 4.84 in | LL: | 2.38 in |
| AG: | 5.16 | P: | 2.38 in |
Technical Specifications
| Bore Code: | 28 | Ratio Range: | 60:1 |
| Center Distance (in): | 3 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.28 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-1 |
| Output Diameter (in): | 1.75 in | Input Bore (C Face): | 1.375 |
| Output RPM: | 29.2 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

