How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AA: | 10.25 |
| P: | 2.38 in | BF: | 0.53 |
| AE2: | 0.56 | LL: | 2.38 in |
| BE1: | 0.5 in | LQ1: | 6.56 in |
| BD: | 9 | AB: | 4.76 |
| V: | 2.51 in | D: | 3.38 |
| I: | 4.84 in | G: | 2.32 |
| AK: | 8.5 | AJ: | 7.25 |
| T: | 1.75 | H: | 0.53 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.75 in |
| Input HP @ 1750 RPM: | 1.28 | Output RPM: | 29.2 |
| Output Shaft Direction: | 1 | Model Code: | 30YF |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Bore Code: | 28 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

