How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | H: | 0.53 in |
| AB: | 4.76 | D: | 3.38 |
| BE1: | 0.5 in | AE2: | 0.56 |
| LQ1: | 6.56 in | AF: | 0.25 |
| AA: | 10.25 | LL: | 2.38 in |
| P: | 2.38 in | AG: | 5.16 |
| BF: | 0.53 | AJ: | 7.25 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| AK: | 8.5 | T: | 1.75 |
| G: | 2.32 | BD: | 9 |
Technical Specifications
| Model Code: | 30YF | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.75 in | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 6.05 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

