How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AF: | 0.25 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| T: | 1.75 | AE2: | 0.56 |
| G: | 2.32 | LQ1: | 6.56 in |
| V: | 2.51 in | BF: | 0.53 |
| AA: | 10.25 | H: | 0.53 in |
| D: | 3.38 | I: | 4.84 in |
| AJ: | 7.25 | AB: | 4.76 |
| LL: | 2.38 in | BD: | 9 |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 28 |
| Model Code: | 30YF | Output Shaft Direction: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.895 | Motor Frame Size: | 210TC |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Ratio: | 80:1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 X 5/32 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.75 in |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

