How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | AG: | 5.16 |
| P: | 2.38 in | BD: | 5.88 |
| AF: | 0.25 | G: | 2.32 |
| AB: | 4.76 | AK: | 4.5 |
| H: | 0.53 in | LQ: | 5.69 in |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| I: | 4.84 in | BF: | 0.41 |
| D: | 3.38 | AE2: | 0.56 |
| AJ: | 5.88 | BE: | 0.38 in |
| V: | 2.51 in | AA: | 10.25 |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Model Code: | 30YF |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 5.45 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Input Bore (C Face): | 0.625 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 175 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Bore Code: | 28 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.75 in |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

