How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | D: | 3.38 |
| AE2: | 0.56 | AK: | 4.5 |
| H: | 0.53 in | AA: | 10.25 |
| LL: | 2.38 in | BD: | 5.88 |
| LQ: | 5.69 in | AB: | 4.76 |
| V: | 2.51 in | G: | 2.32 |
| BF: | 0.41 | BE: | 0.38 in |
| T: | 1.75 | I: | 4.84 in |
| AG: | 5.16 | AF: | 0.25 |
| AJ: | 5.88 | P: | 2.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 4.21 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Model Code: | 30YF | Output Diameter (in): | 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Series Code: | OE |
| Bore Code: | 28 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

