How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 4.84 in |
| AE2: | 0.56 | LL: | 2.38 in |
| AK: | 4.5 | P: | 2.38 in |
| AA: | 10.25 | BE: | 0.38 in |
| D: | 3.38 | AJ: | 5.88 |
| BD: | 5.88 | AG: | 5.16 |
| BF: | 0.41 | G: | 2.32 |
| T: | 1.75 | Center Distance (in): | 3 in |
| V: | 2.51 in | AB: | 4.76 |
| LQ: | 5.69 in | AF: | 0.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.21 |
| Output Diameter (in): | 1.75 in | Ratio: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output RPM: | 117 | Bore Code: | 28 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Model Code: | 30YF | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

