How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AJ: | 5.88 |
| AK: | 4.5 | LL: | 2.38 in |
| LQ: | 5.69 in | P: | 2.38 in |
| AE2: | 0.56 | AA: | 10.25 |
| AG: | 5.16 | D: | 3.38 |
| BF: | 0.41 | BD: | 5.88 |
| AB: | 4.76 | I: | 4.84 in |
| AF: | 0.25 | T: | 1.75 |
| BE: | 0.38 in | H: | 0.53 in |
| Center Distance (in): | 3 in | G: | 2.32 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.23 | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.75 in | Bore Code: | 28 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Series Code: | OE | Gear Type: | Worm |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 1 | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 30YF |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

