How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BF: | 0.41 |
| H: | 0.53 in | AB: | 4.76 |
| BE: | 0.38 in | P: | 2.38 in |
| AG: | 5.16 | G: | 2.32 |
| LQ: | 5.69 in | AJ: | 5.88 |
| V: | 2.51 in | AA: | 10.25 |
| AF: | 0.25 | AK: | 4.5 |
| D: | 3.38 | T: | 1.75 |
| LL: | 2.38 in | AE2: | 0.56 |
| BD: | 5.88 | Center Distance (in): | 3 in |
Technical Specifications
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.75 in | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Input Style: | C-Face Quill | Bore Code: | 28 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Ratio Range: | 20:1 |
| Series Code: | OE | Model Code: | 30YF |
| Input HP @ 1750 RPM: | 3.23 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

