How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AJ: | 5.88 |
| T: | 1.75 | H: | 0.53 in |
| Center Distance (in): | 3 in | AK: | 4.5 |
| AE2: | 0.56 | BE: | 0.38 in |
| I: | 4.84 in | AF: | 0.25 |
| AA: | 10.25 | G: | 2.32 |
| BF: | 0.41 | LQ: | 5.69 in |
| AB: | 4.76 | D: | 3.38 |
| LL: | 2.38 in | P: | 2.38 in |
| V: | 2.51 in | BD: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output RPM: | 70 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.75 in |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 2.77 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Model Code: | 30YF |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-1 | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Service Factor: | 1 | Bore Code: | 28 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

