How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 2.32 |
| BD: | 5.88 | V: | 2.51 in |
| I: | 4.84 in | AB: | 4.76 |
| H: | 0.53 in | AK: | 4.5 |
| LQ: | 5.69 in | LL: | 2.38 in |
| BF: | 0.41 | AF: | 0.25 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| AA: | 10.25 | AJ: | 5.88 |
| D: | 3.38 | P: | 2.38 in |
| AG: | 5.16 | T: | 1.75 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Output RPM: | 58.3 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.38 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Product Type: | Right Angle | Output Diameter (in): | 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Model Code: | 30YF | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

