How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AF: | 0.25 |
| AG: | 5.16 | G: | 2.32 |
| BD: | 5.88 | LQ: | 5.69 in |
| AB: | 4.76 | P: | 2.38 in |
| I: | 4.84 in | AA: | 10.25 |
| BF: | 0.41 | H: | 0.53 in |
| AK: | 4.5 | AJ: | 5.88 |
| T: | 1.75 | AE2: | 0.56 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| LL: | 2.38 in | D: | 3.38 |
Technical Specifications
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Motor Frame Size: | 56C |
| Ratio: | 30:1 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Diameter (in): | 1.75 in | Input HP @ 1750 RPM: | 2.38 |
| Assembly: | YF-1 | Input Bore (C Face): | 0.625 |
| Bore Code: | 28 | Center Distance (in): | 3 |
| Model Code: | 30YF | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

