How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 4.84 in |
| BD: | 5.88 | AK: | 4.5 |
| T: | 1.75 | V: | 2.51 in |
| AG: | 5.16 | BF: | 0.41 |
| LQ: | 5.69 in | AE2: | 0.56 |
| BE: | 0.38 in | D: | 3.38 |
| P: | 2.38 in | AB: | 4.76 |
| H: | 0.53 in | AF: | 0.25 |
| LL: | 2.38 in | G: | 2.32 |
| Center Distance (in): | 3 in | AA: | 10.25 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Series Code: | OE | Bore Code: | 28 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | 30YF | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.75 in | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 2.38 | Ratio: | 30:1 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

