How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | Center Distance (in): | 3 in |
| AK: | 4.5 | G: | 2.32 |
| BF: | 0.41 | AF: | 0.25 |
| BE: | 0.38 in | BD: | 5.88 |
| AE2: | 0.56 | AB: | 4.76 |
| I: | 4.84 in | D: | 3.38 |
| P: | 2.38 in | H: | 0.53 in |
| LL: | 2.38 in | AG: | 5.16 |
| AJ: | 5.88 | LQ: | 5.69 in |
| T: | 1.75 | V: | 2.51 in |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Input HP @ 1750 RPM: | 2.38 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Model Code: | 30YF |
| Assembly: | YF-1 | Series Code: | OE |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Bore Code: | 28 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

