How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | AG: | 5.16 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| T: | 1.75 | AA: | 10.25 |
| I: | 4.84 in | V: | 2.51 in |
| P: | 2.38 in | H: | 0.53 in |
| G: | 2.32 | AJ: | 5.88 |
| LL: | 2.38 in | AF: | 0.25 |
| BD: | 5.88 | BE: | 0.38 in |
| AE2: | 0.56 | AK: | 4.5 |
| D: | 3.38 | BF: | 0.41 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.82 |
| Output Shaft Direction: | 1 | Bore Code: | 28 |
| Model Code: | 30YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.75 in |
| Housing Material: | Cast Iron | Series Code: | OE |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

