How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | V: | 2.51 in |
| BE: | 0.38 in | LL: | 2.38 in |
| BF: | 0.41 | AJ: | 5.88 |
| D: | 3.38 | AB: | 4.76 |
| AF: | 0.25 | P: | 2.38 in |
| T: | 1.75 | AK: | 4.5 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| I: | 4.84 in | H: | 0.53 in |
| AG: | 5.16 | BD: | 5.88 |
| G: | 2.32 | AE2: | 0.56 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Bore Code: | 28 | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | 30YF |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.625 |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 1.82 |
| Output Diameter (in): | 1.75 in | Service Factor: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

