How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | AF: | 0.25 |
| AG: | 5.16 | I: | 4.84 in |
| H: | 0.53 in | BD: | 5.88 |
| T: | 1.75 | AK: | 4.5 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| AE2: | 0.56 | V: | 2.51 in |
| AA: | 10.25 | D: | 3.38 |
| BE: | 0.38 in | LL: | 2.38 in |
| BF: | 0.41 | AJ: | 5.88 |
| G: | 2.32 | P: | 2.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Ratio: | 5:1 | Center Distance (in): | 3 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Model Code: | 30YF |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output RPM: | 350 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.68 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.75 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

