How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | V: | 2.51 in |
| G: | 2.32 | D: | 3.38 |
| BF: | 0.41 | H: | 0.53 in |
| Center Distance (in): | 3 in | LQ: | 5.69 in |
| LL: | 2.38 in | BE: | 0.38 in |
| AK: | 4.5 | BD: | 5.88 |
| AG: | 5.16 | AB: | 4.76 |
| AF: | 0.25 | AJ: | 5.88 |
| T: | 1.75 | P: | 2.38 in |
| I: | 4.84 in | AA: | 10.25 |
Technical Specifications
| Series Code: | OE | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Bore Code: | 28 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 6.68 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 3 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Model Code: | 30YF | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Output RPM: | 350 |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

