How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AF: | 0.25 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| H: | 0.53 in | AA: | 10.25 |
| BE: | 0.38 in | LQ: | 5.69 in |
| LL: | 2.38 in | G: | 2.32 |
| I: | 4.84 in | BD: | 5.88 |
| AJ: | 5.88 | AK: | 4.5 |
| BF: | 0.41 | V: | 2.51 in |
| AG: | 5.16 | T: | 1.75 |
| AB: | 4.76 | P: | 2.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | 30YF |
| Output RPM: | 35 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.54 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Output Diameter (in): | 1.75 in |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Service Factor: | 1 | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

