How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AF: | 0.25 |
| AE2: | 0.56 | H: | 0.53 in |
| AB: | 4.76 | P: | 2.38 in |
| T: | 1.75 | AJ: | 5.88 |
| BD: | 5.88 | AG: | 5.16 |
| BF: | 0.41 | LL: | 2.38 in |
| V: | 2.51 in | I: | 4.84 in |
| D: | 3.38 | AA: | 10.25 |
| BE: | 0.38 in | AK: | 4.5 |
| G: | 2.32 | LQ: | 5.69 in |
Technical Specifications
| Bore Code: | 28 | Input Bore (C Face): | 0.625 |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.54 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Model Code: | 30YF |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

