How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AF: | 0.25 |
| LQ: | 5.69 in | D: | 3.38 |
| AB: | 4.76 | V: | 2.51 in |
| AG: | 5.16 | Center Distance (in): | 3 in |
| G: | 2.32 | P: | 2.38 in |
| AE2: | 0.56 | AA: | 10.25 |
| AJ: | 5.88 | T: | 1.75 |
| LL: | 2.38 in | BD: | 5.88 |
| BE: | 0.38 in | H: | 0.53 in |
| I: | 4.84 in | BF: | 0.41 |
Technical Specifications
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Motor Frame Size: | 56C | Model Code: | 30YF |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 233 |
| Center Distance (in): | 3 | Input Bore (C Face): | 0.625 |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 6.05 |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

