How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 2.32 |
| AJ: | 5.88 | T: | 1.75 |
| Center Distance (in): | 3 in | D: | 3.38 |
| H: | 0.53 in | AF: | 0.25 |
| LL: | 2.38 in | P: | 2.38 in |
| AE2: | 0.56 | LQ: | 5.69 in |
| BE: | 0.38 in | AB: | 4.76 |
| I: | 4.84 in | V: | 2.51 in |
| AA: | 10.25 | AG: | 5.16 |
| BD: | 5.88 | AK: | 4.5 |
Technical Specifications
| Bore Code: | 28 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 0.895 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Model Code: | 30YF |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

