How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AB: | 4.76 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| I: | 4.84 in | P: | 2.38 in |
| D: | 3.38 | BE: | 0.38 in |
| AK: | 4.5 | AA: | 10.25 |
| BF: | 0.41 | AG: | 5.16 |
| AE2: | 0.56 | G: | 2.32 |
| LL: | 2.38 in | T: | 1.75 |
| H: | 0.53 in | LQ: | 5.69 in |
| BD: | 5.88 | V: | 2.51 in |
Technical Specifications
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.895 | Ratio: | 80:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Model Code: | 30YF | Center Distance (in): | 3 |
| Series Code: | OE | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Bore Code: | 28 |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.75 in |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

