How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AF: | 0.25 |
| Center Distance (in): | 3 in | T: | 1.75 |
| V: | 2.51 in | I: | 4.84 in |
| LL: | 2.38 in | AA: | 10.25 |
| AG: | 5.16 | D: | 3.38 |
| G: | 2.32 | AJ: | 5.88 |
| AE2: | 0.56 | BE: | 0.38 in |
| P: | 2.38 in | LQ: | 5.69 in |
| AK: | 4.5 | BD: | 5.88 |
| H: | 0.53 in | AB: | 4.76 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Bore Code: | 28 |
| Center Distance (in): | 3 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Gear Type: | Worm | Model Code: | 30YF |
| Output RPM: | 21.9 | Assembly: | YF-1 |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.895 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.75 in |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

