How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | P: | 2.38 in |
| AK: | 4.5 | I: | 4.84 in |
| LL: | 2.38 in | V: | 2.51 in |
| BD: | 5.88 | H: | 0.53 in |
| BE: | 0.38 in | AJ: | 5.88 |
| LQ: | 5.69 in | AF: | 0.25 |
| AG: | 5.16 | G: | 2.32 |
| T: | 1.938 | AA: | 10.25 |
| AE2: | 0.56 | D: | 3.38 |
| Center Distance (in): | 3 in | BF: | 0.41 |
Technical Specifications
| Ratio: | 10:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 3 | Ratio Range: | 10:1 |
| Bore Code: | 31 | Motor Frame Size: | 140TC |
| Output Key: | 1/2 X 3.38 | Output RPM: | 175 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.45 | Model Code: | 30YF |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

