Grove Gear 30YF-1-1.938-140TC-10-L2
Part #:30YF-1-1.938-140TC-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | Center Distance (in): | 3 in |
| LL: | 2.38 in | AG: | 5.16 |
| AJ: | 5.88 | I: | 4.84 in |
| BE: | 0.38 in | P: | 2.38 in |
| G: | 2.32 | AK: | 4.5 |
| BF: | 0.41 | T: | 1.938 |
| H: | 0.53 in | V: | 2.51 in |
| AE2: | 0.56 | AA: | 10.25 |
| AB: | 4.76 | D: | 3.38 |
| BD: | 5.88 | AF: | 0.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Model Code: | 30YF | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Assembly: | YF-1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 3 | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.45 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

