Grove Gear 30YF-1-1.938-140TC-10-L3
Part #:30YF-1-1.938-140TC-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AB: | 4.76 |
| T: | 1.938 | Center Distance (in): | 3 in |
| AA: | 10.25 | AF: | 0.25 |
| BD: | 5.88 | G: | 2.32 |
| AK: | 4.5 | D: | 3.38 |
| AJ: | 5.88 | AG: | 5.16 |
| BF: | 0.41 | H: | 0.53 in |
| AE2: | 0.56 | LL: | 2.38 in |
| LQ: | 5.69 in | V: | 2.51 in |
| BE: | 0.38 in | P: | 2.38 in |
Technical Specifications
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Ratio: | 10:1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Model Code: | 30YF |
| Assembly: | YF-1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 5.45 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

