How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | V: | 2.51 in |
| H: | 0.53 in | BE: | 0.38 in |
| I: | 4.84 in | AA: | 10.25 |
| T: | 1.938 | P: | 2.38 in |
| AF: | 0.25 | AK: | 4.5 |
| LQ: | 5.69 in | LL: | 2.38 in |
| AJ: | 5.88 | BD: | 5.88 |
| AG: | 5.16 | AE2: | 0.56 |
| BF: | 0.41 | D: | 3.38 |
| Center Distance (in): | 3 in | G: | 2.32 |
Technical Specifications
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Model Code: | 30YF | Bore Code: | 31 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 0.603 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 100:1 to 250:1 | Assembly: | YF-1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

