Grove Gear 30YF-1-1.938-140TC-15-L3
Part #:30YF-1-1.938-140TC-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AA: | 10.25 |
| H: | 0.53 in | AB: | 4.76 |
| AE2: | 0.56 | BD: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| G: | 2.32 | P: | 2.38 in |
| V: | 2.51 in | D: | 3.38 |
| BE: | 0.38 in | AJ: | 5.88 |
| LQ: | 5.69 in | Center Distance (in): | 3 in |
| I: | 4.84 in | LL: | 2.38 in |
| T: | 1.938 | AG: | 5.16 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.21 |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Model Code: | 30YF |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Output RPM: | 117 | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

