Grove Gear 30YF-1-1.938-140TC-15-L4
Part #:30YF-1-1.938-140TC-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| T: | 1.938 | AF: | 0.25 |
| AB: | 4.76 | BE: | 0.38 in |
| LL: | 2.38 in | H: | 0.53 in |
| LQ: | 5.69 in | V: | 2.51 in |
| AE2: | 0.56 | D: | 3.38 |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| I: | 4.84 in | AG: | 5.16 |
| G: | 2.32 | P: | 2.38 in |
| AA: | 10.25 | AK: | 4.5 |
Technical Specifications
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Model Code: | 30YF | Output RPM: | 117 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 4.21 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Assembly: | YF-1 |
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Center Distance (in): | 3 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

