Grove Gear 30YF-1-1.938-140TC-15-L9
Part #:30YF-1-1.938-140TC-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | T: | 1.938 |
| P: | 2.38 in | BE: | 0.38 in |
| LQ: | 5.69 in | AF: | 0.25 |
| BF: | 0.41 | LL: | 2.38 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| I: | 4.84 in | D: | 3.38 |
| G: | 2.32 | AB: | 4.76 |
| BD: | 5.88 | V: | 2.51 in |
| AA: | 10.25 | H: | 0.53 in |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Model Code: | 30YF | Ratio: | 15:1 |
| Assembly: | YF-1 | Bore Code: | 31 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 4.21 |
| Output Shaft Direction: | 1 | Ratio Range: | 15:1 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| Housing Material: | Cast Iron | Output RPM: | 117 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

