How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | G: | 2.32 |
| AB: | 4.76 | AG: | 5.16 |
| T: | 1.938 | D: | 3.38 |
| BE: | 0.38 in | BF: | 0.41 |
| P: | 2.38 in | AK: | 4.5 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| V: | 2.51 in | AJ: | 5.88 |
| AE2: | 0.56 | BD: | 5.88 |
| AF: | 0.25 | I: | 4.84 in |
| H: | 0.53 in | LQ: | 5.69 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 3.23 | Model Code: | 30YF |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Ratio: | 20:1 |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Bore Code: | 31 | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

